IESNA:LM-63-2002
[TEST]P1390227
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12304.5
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
45.4 41.6 45.4 53.0 60.6 68.1 75.7 83.3 90.8 102.2 117.3 143.8 193.0 238.4 238.4 234.7 246.0 268.7 336.9 609.4 953.8 1037.0 934.9 791.0 594.2 484.5 427.7 397.4 382.3 355.8 317.9 230.9 90.8 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 45.4 53.0 60.6 68.1 71.9 79.5 83.3 94.6 102.2 121.1 151.4 185.5 189.2 185.5 181.7 193.0 227.1 367.1 541.2 590.4 548.8 488.2 405.0 359.6 340.6 329.3 321.7 306.6 272.5 212.0 102.2 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 45.4 49.2 56.8 64.3 68.1 75.7 75.7 83.3 90.8 102.2 109.8 132.5 140.0 136.3 121.1 117.3 121.1 124.9 128.7 143.8 166.5 185.5 215.7 238.4 253.6 264.9 261.2 257.4 227.1 193.0 109.8 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 45.4 49.2 56.8 60.6 64.3 71.9 71.9 79.5 83.3 94.6 98.4 117.3 121.1 121.1 109.8 106.0 109.8 109.8 113.5 124.9 143.8 159.0 181.7 204.4 215.7 223.3 223.3 227.1 208.2 181.7 109.8 30.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 45.4 49.2 53.0 60.6 64.3 68.1 68.1 71.9 75.7 83.3 90.8 102.2 106.0 106.0 98.4 98.4 98.4 98.4 98.4 106.0 117.3 128.7 151.4 166.5 177.9 185.5 185.5 193.0 189.2 170.3 113.5 34.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 41.6 45.4 53.0 56.8 60.6 60.6 60.6 68.1 68.1 75.7 79.5 83.3 87.1 87.1 83.3 87.1 83.3 83.3 83.3 87.1 94.6 102.2 117.3 132.5 136.3 143.8 147.6 162.7 166.5 155.2 113.5 37.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 41.6 45.4 49.2 53.0 56.8 56.8 56.8 60.6 60.6 64.3 68.1 68.1 68.1 71.9 71.9 75.7 71.9 68.1 68.1 68.1 68.1 71.9 83.3 94.6 98.4 102.2 109.8 128.7 147.6 143.8 113.5 41.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 41.6 45.4 49.2 49.2 53.0 53.0 53.0 56.8 56.8 60.6 64.3 64.3 64.3 64.3 64.3 68.1 68.1 64.3 64.3 64.3 64.3 68.1 79.5 90.8 94.6 98.4 106.0 117.3 128.7 124.9 98.4 37.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 41.6 45.4 45.4 49.2 53.0 53.0 53.0 53.0 53.0 56.8 56.8 56.8 56.8 60.6 60.6 60.6 60.6 60.6 60.6 60.6 60.6 64.3 75.7 87.1 90.8 94.6 98.4 106.0 109.8 106.0 83.3 37.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 37.8 41.6 45.4 45.4 49.2 49.2 49.2 49.2 49.2 53.0 53.0 53.0 53.0 53.0 53.0 53.0 56.8 53.0 56.8 56.8 56.8 60.6 68.1 79.5 87.1 90.8 94.6 90.8 87.1 83.3 68.1 34.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 37.8 41.6 41.6 41.6 45.4 45.4 45.4 45.4 45.4 49.2 45.4 45.4 45.4 45.4 45.4 45.4 49.2 49.2 53.0 53.0 53.0 56.8 64.3 75.7 83.3 87.1 87.1 79.5 68.1 64.3 53.0 30.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 37.8 41.6 41.6 41.6 41.6 41.6 41.6 41.6 41.6 45.4 41.6 41.6 41.6 41.6 41.6 41.6 45.4 45.4 49.2 49.2 49.2 53.0 60.6 68.1 71.9 75.7 71.9 64.3 56.8 53.0 41.6 22.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 37.8 37.8 37.8 41.6 41.6 41.6 41.6 41.6 41.6 41.6 41.6 41.6 37.8 37.8 37.8 37.8 41.6 37.8 41.6 45.4 49.2 53.0 56.8 60.6 60.6 60.6 56.8 53.0 45.4 37.8 30.3 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 34.1 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 34.1 34.1 34.1 34.1 34.1 34.1 37.8 37.8 45.4 49.2 53.0 53.0 49.2 49.2 41.6 37.8 30.3 26.5 15.1 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 34.1 34.1 34.1 37.8 34.1 34.1 34.1 34.1 34.1 34.1 34.1 34.1 30.3 30.3 30.3 30.3 30.3 26.5 30.3 34.1 41.6 45.4 49.2 45.4 37.8 34.1 26.5 22.7 18.9 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 34.1 34.1 34.1 37.8 34.1 34.1 34.1 34.1 30.3 30.3 30.3 30.3 26.5 26.5 26.5 26.5 26.5 26.5 26.5 30.3 34.1 34.1 37.8 34.1 30.3 26.5 18.9 18.9 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 34.1 34.1 34.1 34.1 34.1 30.3 30.3 30.3 30.3 30.3 26.5 26.5 22.7 22.7 22.7 22.7 26.5 26.5 26.5 22.7 26.5 22.7 26.5 22.7 18.9 18.9 15.1 11.4 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 30.3 34.1 30.3 30.3 30.3 30.3 26.5 26.5 22.7 22.7 18.9 18.9 15.1 18.9 22.7 22.7 22.7 18.9 15.1 11.4 11.4 11.4 11.4 7.6 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 30.3 30.3 30.3 26.5 26.5 26.5 22.7 22.7 18.9 18.9 15.1 15.1 11.4 15.1 18.9 22.7 18.9 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 30.3 30.3 30.3 26.5 26.5 26.5 22.7 18.9 15.1 15.1 11.4 11.4 7.6 11.4 15.1 18.9 15.1 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 30.3 30.3 30.3 26.5 26.5 22.7 18.9 18.9 15.1 15.1 11.4 7.6 7.6 7.6 11.4 11.4 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 26.5 26.5 26.5 22.7 22.7 22.7 18.9 15.1 11.4 11.4 7.6 3.8 3.8 3.8 3.8 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 26.5 26.5 26.5 22.7 22.7 18.9 15.1 11.4 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 26.5 26.5 26.5 22.7 22.7 18.9 15.1 7.6 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 30.3 30.3 26.5 26.5 26.5 22.7 22.7 15.1 11.4 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 26.5 22.7 22.7 22.7 18.9 18.9 15.1 11.4 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 26.5 22.7 22.7 22.7 18.9 18.9 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 26.5 22.7 22.7 22.7 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 26.5 22.7 22.7 18.9 18.9 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 22.7 18.9 18.9 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 22.7 18.9 18.9 15.1 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 22.7 18.9 18.9 15.1 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 26.5 22.7 18.9 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 15.1 15.1 11.4 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 15.1 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 15.1 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 18.9 15.1 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 18.9 15.1 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 26.5 18.9 15.1 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 30.3 22.7 18.9 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 26.5 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 34.1 26.5 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 30.3 26.5 22.7 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 37.8 30.3 26.5 22.7 18.9 15.1 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 34.1 30.3 26.5 18.9 15.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 34.1 30.3 26.5 22.7 18.9 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 37.8 34.1 30.3 26.5 22.7 15.1 11.4 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 41.6 37.8 34.1 30.3 26.5 18.9 15.1 11.4 7.6 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 41.6 37.8 34.1 30.3 26.5 22.7 18.9 11.4 7.6 7.6 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 45.4 41.6 37.8 34.1 30.3 26.5 22.7 15.1 11.4 7.6 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 49.2 45.4 41.6 37.8 34.1 30.3 26.5 18.9 15.1 11.4 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 49.2 45.4 41.6 37.8 37.8 34.1 26.5 22.7 15.1 15.1 11.4 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 49.2 45.4 41.6 41.6 37.8 30.3 26.5 18.9 18.9 15.1 15.1 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 49.2 45.4 45.4 41.6 37.8 34.1 26.5 22.7 18.9 15.1 15.1 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 49.2 49.2 45.4 45.4 41.6 37.8 30.3 26.5 22.7 18.9 18.9 15.1 15.1 11.4 11.4 11.4 11.4 11.4 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 53.0 49.2 49.2 45.4 45.4 37.8 34.1 26.5 22.7 22.7 18.9 15.1 15.1 15.1 11.4 11.4 11.4 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 53.0 53.0 49.2 49.2 45.4 41.6 34.1 30.3 26.5 22.7 22.7 18.9 18.9 15.1 15.1 15.1 15.1 15.1 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 53.0 53.0 49.2 49.2 49.2 41.6 37.8 30.3 26.5 26.5 22.7 18.9 18.9 15.1 15.1 15.1 15.1 15.1 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 53.0 53.0 49.2 49.2 49.2 45.4 41.6 34.1 30.3 26.5 26.5 22.7 22.7 18.9 18.9 18.9 18.9 15.1 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 56.8 56.8 53.0 53.0 53.0 45.4 41.6 37.8 30.3 30.3 26.5 22.7 22.7 18.9 18.9 18.9 18.9 18.9 15.1 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 56.8 56.8 53.0 53.0 53.0 49.2 45.4 37.8 34.1 30.3 30.3 26.5 26.5 22.7 22.7 22.7 22.7 18.9 15.1 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 56.8 56.8 53.0 53.0 53.0 49.2 45.4 41.6 34.1 30.3 30.3 26.5 26.5 22.7 22.7 22.7 22.7 18.9 15.1 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 56.8 56.8 53.0 53.0 53.0 49.2 45.4 41.6 34.1 34.1 30.3 30.3 26.5 26.5 26.5 26.5 22.7 22.7 18.9 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 56.8 56.8 56.8 53.0 53.0 53.0 53.0 45.4 41.6 37.8 34.1 34.1 30.3 30.3 26.5 26.5 26.5 26.5 22.7 18.9 18.9 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 53.0 53.0 53.0 45.4 41.6 37.8 37.8 34.1 34.1 30.3 30.3 30.3 30.3 26.5 26.5 22.7 18.9 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 53.0 53.0 53.0 45.4 41.6 37.8 37.8 34.1 34.1 30.3 30.3 30.3 30.3 26.5 26.5 22.7 18.9 15.1 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 53.0 53.0 53.0 45.4 41.6 37.8 37.8 34.1 34.1 34.1 34.1 34.1 34.1 30.3 30.3 26.5 22.7 18.9 15.1 15.1 15.1 15.1 15.1 15.1 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 53.0 49.2 49.2 45.4 41.6 41.6 41.6 37.8 37.8 34.1 34.1 34.1 37.8 37.8 34.1 30.3 26.5 22.7 18.9 18.9 15.1 15.1 18.9 15.1 15.1 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 49.2 49.2 49.2 49.2 49.2 45.4 41.6 41.6 41.6 37.8 37.8 37.8 37.8 37.8 37.8 41.6 37.8 30.3 26.5 22.7 18.9 18.9 18.9 18.9 18.9 18.9 15.1 11.4 11.4 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 49.2 49.2 49.2 45.4 45.4 45.4 41.6 41.6 41.6 37.8 37.8 37.8 37.8 37.8 41.6 45.4 41.6 34.1 30.3 26.5 22.7 22.7 18.9 18.9 22.7 18.9 15.1 11.4 11.4 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 49.2 49.2 49.2 45.4 45.4 45.4 41.6 41.6 41.6 41.6 41.6 41.6 41.6 41.6 45.4 45.4 45.4 37.8 37.8 37.8 34.1 34.1 30.3 26.5 30.3 26.5 22.7 18.9 15.1 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 49.2 49.2 49.2 49.2 45.4 45.4 45.4 45.4 45.4 41.6 41.6 45.4 45.4 45.4 45.4 49.2 45.4 45.4 45.4 49.2 49.2 45.4 37.8 37.8 34.1 30.3 26.5 22.7 18.9 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 53.0 49.2 49.2 49.2 49.2 49.2 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 49.2 49.2 49.2 49.2 53.0 60.6 60.6 53.0 49.2 45.4 41.6 37.8 34.1 30.3 18.9 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 53.0 49.2 49.2 49.2 49.2 49.2 45.4 45.4 45.4 45.4 45.4 45.4 45.4 49.2 49.2 49.2 49.2 49.2 49.2 53.0 60.6 71.9 71.9 64.3 56.8 53.0 45.4 41.6 37.8 34.1 22.7 15.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 53.0 49.2 49.2 49.2 53.0 49.2 49.2 49.2 49.2 49.2 49.2 49.2 49.2 53.0 53.0 53.0 53.0 53.0 53.0 56.8 64.3 71.9 75.7 71.9 68.1 64.3 60.6 56.8 49.2 45.4 34.1 22.7 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 53.0 53.0 49.2 49.2 53.0 53.0 53.0 53.0 53.0 56.8 56.8 56.8 56.8 60.6 60.6 64.3 68.1 75.7 79.5 79.5 79.5 79.5 71.9 68.1 64.3 60.6 49.2 30.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 56.8 53.0 53.0 53.0 53.0 53.0 53.0 53.0 53.0 56.8 56.8 60.6 60.6 64.3 64.3 68.1 68.1 75.7 79.5 87.1 90.8 90.8 87.1 83.3 75.7 71.9 60.6 37.8 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 53.0 53.0 53.0 53.0 56.8 53.0 53.0 53.0 56.8 56.8 56.8 56.8 56.8 60.6 60.6 64.3 64.3 68.1 68.1 71.9 71.9 75.7 83.3 94.6 102.2 102.2 98.4 94.6 87.1 83.3 71.9 45.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 56.8 56.8 56.8 56.8 60.6 56.8 56.8 56.8 60.6 60.6 60.6 60.6 64.3 68.1 68.1 71.9 71.9 71.9 71.9 75.7 75.7 79.5 90.8 102.2 106.0 109.8 109.8 109.8 109.8 106.0 87.1 45.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 56.8 56.8 56.8 60.6 60.6 60.6 60.6 60.6 64.3 68.1 68.1 68.1 68.1 71.9 75.7 79.5 75.7 75.7 75.7 79.5 79.5 83.3 94.6 106.0 113.5 117.3 117.3 124.9 132.5 124.9 106.0 49.2 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 60.6 60.6 60.6 64.3 64.3 64.3 64.3 68.1 71.9 71.9 71.9 75.7 79.5 79.5 83.3 83.3 79.5 75.7 79.5 79.5 87.1 102.2 113.5 117.3 121.1 128.7 140.0 151.4 147.6 121.1 49.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 60.6 60.6 64.3 64.3 68.1 68.1 68.1 71.9 75.7 75.7 75.7 79.5 83.3 87.1 90.8 87.1 83.3 79.5 83.3 83.3 90.8 106.0 117.3 121.1 128.7 136.3 155.2 174.1 166.5 136.3 49.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 60.6 64.3 68.1 68.1 71.9 71.9 75.7 79.5 83.3 87.1 90.8 98.4 98.4 98.4 102.2 98.4 98.4 94.6 102.2 113.5 121.1 140.0 151.4 155.2 162.7 166.5 177.9 185.5 170.3 128.7 45.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 64.3 64.3 71.9 71.9 75.7 79.5 83.3 87.1 94.6 98.4 109.8 117.3 113.5 113.5 113.5 109.8 113.5 113.5 121.1 143.8 155.2 174.1 185.5 193.0 196.8 196.8 200.6 196.8 174.1 117.3 45.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 64.3 68.1 71.9 75.7 79.5 83.3 87.1 94.6 102.2 109.8 124.9 132.5 128.7 124.9 121.1 121.1 124.9 128.7 140.0 170.3 185.5 204.4 219.5 227.1 230.9 223.3 219.5 208.2 177.9 109.8 41.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 64.3 68.1 75.7 79.5 83.3 87.1 94.6 102.2 109.8 121.1 140.0 151.4 143.8 136.3 132.5 132.5 140.0 143.8 159.0 200.6 215.7 238.4 253.6 261.2 264.9 253.6 242.2 219.5 181.7 98.4 37.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 68.1 71.9 79.5 83.3 90.8 94.6 106.0 117.3 132.5 159.0 189.2 196.8 193.0 189.2 200.6 253.6 374.7 488.2 560.2 590.4 563.9 450.4 397.4 363.3 344.4 317.9 291.4 253.6 181.7 90.8 37.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 68.1 71.9 79.5 87.1 94.6 102.2 113.5 128.7 151.4 193.0 238.4 242.2 238.4 242.2 268.7 370.9 609.4 828.9 961.4 976.5 912.1 662.3 537.4 461.8 420.1 378.5 336.9 283.9 181.7 83.3 34.1 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 75.7 83.3 90.8 102.2 113.5 128.7 162.7 227.1 321.7 389.8 423.9 465.5 537.4 700.2 1112.7 1839.4 2653.2 2880.3 2645.6 2168.7 1707.0 1271.7 942.4 700.2 537.4 416.3 329.3 181.7 90.8 34.1 3.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 75.7 87.1 94.6 109.8 121.1 143.8 196.8 299.0 450.4 537.4 601.8 688.8 828.9 1131.7 1854.6 3069.5 4477.5 4799.2 4310.9 3425.3 2751.6 2006.0 1423.1 980.3 696.4 495.8 374.7 177.9 94.6 34.1 3.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 79.5 90.8 98.4 117.3 147.6 227.1 374.7 586.7 821.3 1021.9 1203.6 1411.7 1688.0 2263.3 3614.5 5495.6 7089.0 7410.7 6899.8 6040.6 5419.9 4647.8 3758.4 2626.7 1593.4 889.4 480.7 196.8 102.2 37.8 3.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 79.5 90.8 102.2 128.7 170.3 314.1 556.4 874.3 1192.2 1506.4 1801.6 2130.9 2547.2 3398.8 5374.5 7921.7 9700.6 10022.3 9484.8 8652.2 8088.2 7289.6 6093.6 4269.3 2490.4 1279.3 582.9 212.0 109.8 37.8 3.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 83.3 94.6 106.0 136.3 196.8 397.4 734.3 1161.9 1563.1 1987.0 2403.4 2853.8 3402.6 4530.5 7134.4 10344.0 12312.1 12630.0 12073.7 11267.5 10756.5 9931.4 8425.1 5915.7 3383.7 1672.9 688.8 230.9 117.3 41.6 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 83.3 94.6 109.8 143.8 219.5 480.7 912.1 1449.6 1934.1 2471.5 3001.4 3572.9 4261.7 5662.1 8894.4 12770.1 14923.6 15241.6 14658.7 13879.0 13424.8 12573.3 10760.3 7558.3 4280.7 2062.7 791.0 246.0 124.9 41.6 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 83.3 98.4 117.3 159.0 287.6 704.0 1286.8 1941.6 2569.9 3164.1 3773.5 4405.6 5306.4 7225.3 10764.1 14696.6 16645.7 16978.8 16566.3 16142.4 15839.6 14738.2 12262.9 8837.6 5412.3 3046.8 1029.5 306.6 128.7 37.8 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 60.6 64.3 71.9 87.1 98.4 121.1 174.1 355.8 923.5 1657.8 2429.9 3205.8 3856.8 4545.6 5238.2 6351.0 8784.6 12630.0 16619.3 18364.1 18716.1 18473.8 18401.9 18250.5 16903.1 13765.5 10113.1 6544.0 4030.9 1267.9 367.1 132.5 37.8 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 71.9 87.1 102.2 128.7 185.5 423.9 1143.0 2028.7 2918.1 3841.6 4553.2 5321.5 6074.7 7395.6 10344.0 14499.7 18542.0 20082.4 20457.1 20381.4 20665.3 20661.5 19071.8 15268.1 11392.4 7675.7 5018.7 1506.4 427.7 136.3 34.1 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 71.9 87.1 102.2 132.5 200.6 492.0 1366.3 2403.4 3410.1 4477.5 5245.8 6093.6 6907.3 8440.2 11907.1 16369.5 20468.4 21804.5 22194.3 22289.0 22928.6 23076.2 21236.8 16770.6 12671.7 8807.3 6002.8 1744.8 488.2 140.0 30.3 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 71.9 87.1 102.2 136.3 219.5 582.9 1578.3 2762.9 3845.4 4901.4 5730.3 6672.7 7622.7 9390.2 13250.7 18356.5 22323.0 23625.0 23973.2 24283.6 25033.0 24866.4 22508.5 17872.0 13598.9 9939.0 6687.8 1987.0 590.4 151.4 34.1 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 56.8 60.6 71.9 87.1 106.0 140.0 242.2 673.7 1790.2 3126.3 4276.9 5325.3 6214.7 7251.8 8341.8 10340.2 14594.4 20343.5 24177.6 25441.7 25755.9 26278.2 27137.3 26656.7 23780.2 18973.4 14530.0 11074.5 7376.7 2229.3 692.6 166.5 34.1 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 60.6 71.9 87.1 106.0 140.0 261.2 760.8 2002.2 3485.8 4712.1 5749.2 6695.4 7830.8 9057.1 11290.2 15934.2 22330.6 26032.2 27262.2 27534.7 28269.0 29241.7 28443.1 25048.1 20071.0 15457.3 12206.1 8061.7 2467.7 791.0 177.9 37.8 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 60.6 71.9 87.1 106.0 143.8 280.1 851.6 2214.1 3845.4 5143.6 6173.1 7179.9 8409.9 9772.5 12240.2 17277.8 24317.6 27886.7 29079.0 29313.6 30263.6 31346.1 30233.3 26319.8 21172.4 16384.6 13337.8 8746.8 2709.9 893.2 189.2 37.8 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 60.6 71.9 87.1 106.0 147.6 287.6 915.9 2361.7 4034.6 5306.4 6332.0 7399.4 8667.3 10116.9 12751.1 18004.5 25120.0 28674.0 29945.7 30335.5 31440.7 32421.0 31130.4 27012.4 21672.0 17156.7 13973.6 8973.9 2978.7 972.7 189.2 37.8 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 53.0 60.6 71.9 87.1 106.0 151.4 291.4 980.3 2509.4 4227.7 5465.3 6491.0 7618.9 8928.4 10461.3 13258.3 18731.2 25918.6 29461.2 30816.2 31357.4 32614.0 33495.9 32023.6 27705.1 22167.8 17925.0 14609.5 9204.7 3251.2 1052.2 189.2 37.8 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 56.8 68.1 87.1 106.0 151.4 299.0 1044.6 2657.0 4416.9 5628.1 6650.0 7838.4 9185.8 10805.7 13769.3 19457.9 26721.0 30244.7 31682.9 32375.6 33791.1 34567.0 32920.6 28393.9 22667.4 18697.1 15245.4 9431.8 3519.9 1127.9 185.5 37.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 56.8 68.1 87.1 106.0 155.2 302.8 1109.0 2804.6 4606.2 5787.0 6808.9 8057.9 9443.2 11150.2 14276.4 20184.6 27519.6 31031.9 32549.7 33397.5 34964.4 35641.9 33813.8 29086.5 23163.3 19465.5 15881.2 9658.9 3788.6 1207.4 185.5 37.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 56.8 68.1 87.1 106.0 151.4 299.0 1071.1 2702.4 4432.1 5631.8 6634.8 7796.8 9132.8 10764.1 13697.4 19340.6 26565.8 30134.9 31524.0 32212.8 33582.9 34305.8 32606.4 28094.9 22474.4 18629.0 15154.5 9394.0 3546.4 1211.2 204.4 37.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 49.2 56.8 68.1 87.1 106.0 147.6 291.4 1033.3 2600.2 4258.0 5480.5 6456.9 7535.6 8818.7 10378.0 13114.5 18492.8 25612.0 29237.9 30494.5 31028.2 32197.7 32973.6 31402.9 27103.3 21785.6 17792.6 14427.8 9132.8 3304.2 1214.9 219.5 37.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 83.3 102.2 143.8 287.6 995.4 2494.2 4080.1 5325.3 6282.8 7274.5 8508.3 9992.0 12535.4 17648.7 24654.5 28340.9 29468.8 29839.7 30816.2 31637.5 30195.5 26111.6 21092.9 16952.3 13697.4 8867.9 3061.9 1214.9 238.4 34.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 83.3 102.2 140.0 280.1 957.6 2392.0 3906.0 5170.1 6105.0 7013.3 8194.2 9605.9 11952.5 16800.9 23700.7 27443.9 28439.3 28655.1 29431.0 30301.5 28988.1 25120.0 20404.1 16115.9 12970.7 8603.0 2819.7 1218.7 253.6 34.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 83.3 102.2 136.3 261.2 859.2 2142.2 3557.8 4765.1 5703.8 6555.4 7615.1 8867.9 10938.2 15400.5 21819.6 25608.3 26675.6 26906.5 27512.0 28299.3 27319.0 23908.9 19386.0 15139.4 11948.8 7955.7 2600.2 1101.4 238.4 34.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 83.3 102.2 132.5 242.2 764.5 1896.2 3209.5 4360.1 5306.4 6097.4 7032.2 8129.8 9927.6 14000.1 19938.6 23772.6 24915.6 25157.9 25593.1 26297.1 25649.9 22693.9 18364.1 14162.9 10926.8 7308.5 2376.9 980.3 219.5 30.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 79.5 98.4 128.7 223.3 666.1 1646.4 2857.6 3955.2 4905.2 5639.4 6453.2 7391.8 8913.3 12599.7 18057.5 21937.0 23151.9 23405.5 23674.2 24291.1 23977.0 21482.8 17345.9 13186.4 9904.9 6661.3 2157.4 862.9 204.4 30.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 79.5 98.4 124.9 204.4 567.7 1396.6 2509.4 3550.2 4504.0 5181.5 5870.3 6653.8 7899.0 11199.4 16176.4 20101.3 21388.2 21656.9 21755.3 22289.0 22307.9 20267.8 16324.0 12209.9 8883.0 6014.1 1934.1 741.8 185.5 26.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 79.5 94.6 121.1 185.5 480.7 1180.9 2130.9 3050.6 3890.8 4507.8 5151.2 5874.1 6964.1 9799.0 14299.1 18303.5 19783.4 20048.3 19949.9 20139.2 19991.6 18212.7 14696.6 10926.8 7728.7 5056.6 1672.9 632.1 174.1 30.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 64.3 75.7 94.6 113.5 170.3 393.6 965.1 1756.2 2551.0 3273.9 3837.8 4435.8 5098.2 6025.5 8394.8 12421.9 16509.5 18182.4 18443.6 18144.5 17989.4 17671.4 16157.5 13069.1 9643.8 6574.3 4099.0 1411.7 518.5 162.7 34.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 60.6 75.7 90.8 109.8 151.4 302.8 749.4 1377.7 2047.6 2660.7 3164.1 3716.7 4318.5 5090.6 6994.4 10544.6 14711.7 16577.6 16835.0 16335.4 15839.6 15355.1 14102.3 11437.8 8360.7 5419.9 3141.4 1146.8 408.8 151.4 37.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 60.6 71.9 87.1 102.2 132.5 215.7 533.7 999.2 1548.0 2043.8 2490.4 2997.6 3538.8 4152.0 5590.2 8667.3 12913.9 14972.8 15226.4 14530.0 13689.8 13035.0 12047.2 9810.3 7077.7 4265.5 2183.9 885.7 295.2 140.0 41.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 60.6 71.9 83.3 98.4 124.9 189.2 435.3 802.4 1245.2 1650.2 2002.2 2403.4 2834.8 3338.2 4481.3 6945.2 10491.6 12410.5 12675.4 11982.8 11119.9 10423.5 9503.7 7668.1 5518.3 3357.2 1767.5 768.3 276.3 132.5 37.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 45.4 53.0 60.6 68.1 79.5 94.6 113.5 162.7 336.9 601.8 938.6 1256.6 1517.7 1805.4 2134.7 2524.5 3376.1 5223.1 8069.3 9852.0 10124.5 9435.6 8550.0 7808.1 6960.3 5529.7 3958.9 2452.6 1351.2 647.2 257.4 121.1 37.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 49.2 56.8 68.1 75.7 90.8 106.0 136.3 238.4 401.2 632.1 859.2 1029.5 1207.4 1430.7 1707.0 2267.1 3497.2 5643.2 7289.6 7569.7 6888.4 5980.1 5192.8 4416.9 3387.4 2395.8 1544.2 931.1 526.1 238.4 113.5 34.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 49.2 56.8 64.3 71.9 87.1 94.6 109.8 140.0 204.4 329.3 465.5 541.2 613.1 726.7 893.2 1158.2 1775.1 3220.9 4727.3 5018.7 4341.2 3410.1 2581.3 1873.5 1245.2 836.5 635.9 514.7 408.8 219.5 102.2 30.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 49.2 56.8 64.3 71.9 83.3 90.8 102.2 121.1 159.0 234.7 329.3 389.8 423.9 480.7 567.7 711.6 1056.0 1915.1 2838.6 3027.9 2638.0 2100.6 1585.9 1177.1 836.5 616.9 507.2 435.3 363.3 227.1 98.4 30.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.4 41.6 45.4 53.0 60.6 68.1 75.7 83.3 90.8 102.2 117.3 143.8 193.0 238.4 238.4 234.7 246.0 268.7 336.9 609.4 953.8 1037.0 934.9 791.0 594.2 484.5 427.7 397.4 382.3 355.8 317.9 230.9 90.8 26.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
